Schneider-Electric
 
MTN352360 picture- web-product-data-sheet
MTN352360
Central plate for acoustic signal generators, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Trancent
Merten Artec
Aesthetic name Artec
Trancent
Product or component type Central plate
Product destination Loudspeaker
Device presentation Central plate
Colour tint Aluminium
Material Polycarbonate brilliant
IP degree of protection IP20
Main colour tint Aluminium
Complementary
Wiring device mounting Flush
Fixing mode By clamp
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 28 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months