Schneider-Electric
 
MTN352444 picture- web-product-data-sheet
MTN352444
Central plate for acoustic signal generators, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Plan glass
M-Arc
M-Star
M-Elegance
M-Plan
M-Smart
Product or component type Central plate
Product destination Loudspeaker
Device presentation Central plate
Colour tint White (RAL 1013)
Material Polycarbonate brilliant
IP degree of protection IP20
Main colour tint White
Complementary
Wiring device mounting Flush
Fixing mode By clamp
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.61 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months