Schneider-Electric
 
MTN353002 picture- web-product-data-sheet
MTN353002
Emergency light 230 V, networkable
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Insert
IP degree of protection IP20
Complementary
Device mounting Flush
[Ue] rated operational voltage 230 V
Local signalling Lamp
Light source LED
Light source colour Yellow
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 92 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months