Schneider-Electric
 
MTN353244 picture- web-product-data-sheet
MTN353244
Central plate for emergency light insert, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Smart
M-Elegance
M-Arc
M-Plan glass
M-Star
M-Plan
Product or component type Central plate
Material Polycarbonate brilliant
IP degree of protection IP20
Colour tint White (RAL 1013)
Complementary
Wiring device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.167 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 29.336 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months