Schneider-Electric
 
MTN3715- web-product-data-sheet
MTN3715-0000
2 Shutter control, Merten inserts, mechanism with fixing frame, 1-pole, 10AX, IP20,
Schneider Electric
Characteristics
Main
Range Merten
Product name Merten inserts
Product or component type Shutter control
Device presentation Mechanism with fixing frame
Complementary
Device mounting Flush
Fixing mode By screws and claws
Actuator Rocker
Technology type Electromechanical
Number of rocker 2
Control type Switch
Switch function 1-pole
Interlocking type Electrical and mechanical
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 AX
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 7.800 cm
Package 1 Length 7.800 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 18.300 cm
Package 2 Length 27.200 cm
Package 2 Weight 742.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 30.300 cm
Package 3 Width 34.100 cm
Package 3 Length 40.500 cm
Package 3 Weight 4.914 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months