Schneider-Electric
 
MTN3854- web-product-data-sheet
MTN3854-6033
Cover plate, Merten System M, for Hotel keycard holder, with labelling field, sahara
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
Product or component type Cover plate
Product destination Hotel card
Colour Sahara
Material ABS (acrylonitrile butadiene-styrene) matt
IP degree of protection IP20
Complementary
Local signalling LED
Fixing mode By screws and clamp
Marking location Marking on legend holder
Surface treatment Varnished
Length 71 mm
Height 27 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.500 cm
Package 1 Length 7.900 cm
Package 1 Weight 46.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations