Schneider-Electric
 
MTN3854- web-product-data-sheet
MTN3854-6035
Cover plate, Merten System M, for Hotel keycard holder, with labelling field, lotus white
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Aesthetic name System Design
Product or component type Cover plate
Product destination Hotel card
Colour Lotus white (RAL 9003)
Material ABS (acrylonitrile butadiene-styrene) glossy
IP degree of protection IP20
Complementary
Local signalling LED
Fixing mode By screws and clamp
Marking location Marking on legend holder
Length 71 mm
Height 27 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 30.400 cm
Package 2 Length 40.700 cm
Package 2 Weight 4.762 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins