Schneider-Electric
 
MTN3855- web-product-data-sheet
MTN3855-6033
Rocker, Merten System Design, for roller shutter switch and push-button, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Sahara
Complementary
Fixing mode By clamp
Surface treatment Varnished
Marking Arrow
Height 27 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 6.900 cm
Package 1 Length 7.100 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.800 cm
Package 2 Length 12.500 cm
Package 2 Weight 182.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.400 cm
Package 3 Width 30.700 cm
Package 3 Length 40.300 cm
Package 3 Weight 4.688 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins