Schneider-Electric
 
MTN3875- web-product-data-sheet
MTN3875-6033
Central plate, Merten System M,, rotary for roller shutters, sahara
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Roller blind
Colour tint Sahara
Complementary
Fixing mode By clips
Marking Arrow
Material ABS (acrylonitrile butadiene-styrene)
Width 71 mm
Height 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 32.000 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes