Schneider-Electric
 
MTN3875- web-product-data-sheet
MTN3875-6035
Cover plate, Merten System M, for rotary shutter control, lotus white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Roller blind
Colour tint Lotus white (RAL 9003)
Complementary
Fixing mode By clips
Marking Arrow
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.900 cm
Package 1 Weight 36.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.700 cm
Package 2 Width 30.800 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.826 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes