Schneider-Electric
 
MTN3875- web-product-data-sheet
MTN3875-6050
Cover plate, Merten System M, for rotary shutter control, nickel metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Roller blind
Colour tint Nickel
Complementary
Fixing mode By clips
Marking Arrow
Material Metal
Surface finish Metallic
IP degree of protection IP20
Width 71 mm
Height 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.01 kg
Offer Sustainability
EU RoHS Directive Under investigation