Schneider-Electric
 
MTN3875- web-product-data-sheet
MTN3875-6051
Central plate, Merten System M,, rotary for roller shutters, champagne metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Roller blind
Colour tint Champagne
Complementary
Fixing mode By clips
Marking Arrow
Material Metal
Width 71 mm
Height 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.005 kg
Offer Sustainability
EU RoHS Directive Under investigation