Schneider-Electric
 
MTN3883- web-product-data-sheet
MTN3883-0319
Central plate, Merten System M, marked up/stop/down f. key swit.insrt w. 3 positions,pol.wht.glos.
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Aesthetic name M-Smart
M-Star
M-Elegance
M-Plan glass
System M
M-Plan
M-Arc
Product or component type Cover plate
Accessory / separate part category Fixing accessory
Colour Polar white (RAL 9010)
Complementary
Range compatibility Merten System M switch
Product destination Key
Material Polycarbonate glossy
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months