Schneider-Electric
 
MTN3883- web-product-data-sheet
MTN3883-0414
Central plate, Merten System M, marked up/stop/down f. key switch insrt w. 3 positions, anthr.
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name System M
M-Plan
M-Arc
M-Plan glass
M-Smart
M-Elegance
M-Star
Product or component type Cover plate
Colour Anthracite
Complementary
Product destination Key
Material Polycarbonate
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months