Schneider-Electric
MTN3883- web-product-data-sheet
MTN3883-0460
Central plate, Merten System M, marked up/stop/down f. key switch insrt w. 3 positions, alum.
Schneider Electric
TODAY
NOV 06, 2024
End of Commercialization
JUN 30, 2023
Main
Product brand Schneider Electric
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
M-Arc
M-Elegance
System M
M-Plan glass
M-Plan
M-Star
Product or component type Cover plate
Colour Aluminium
Complementary
Product destination Key
Material Polycarbonate
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 3.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.5 kg
Contractual warranty
Warranty 18 months