Schneider-Electric
 
MTN3901- web-product-data-sheet
MTN3901-0006
LED lighting module for switches/push-buttons, 100-230 V, red
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp attachment
Product destination Push-button
Switch
Complementary
[Ue] rated operational voltage 100...230 V
Network type AC
Light source LED
Light source colour Red
Main colour tint Red
Colour tint Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 20.100 cm
Package 2 Width 31.000 cm
Package 2 Length 40.400 cm
Package 2 Weight 1.662 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months