Schneider-Electric
 
MTN3902- web-product-data-sheet
MTN3902-0000
LED light. mod. f. double switch/pbtn as indicator light, 100-230 V, multicolour
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp attachment
Product destination Switch
Push-button
Complementary
[Ue] rated operational voltage 100...230 V
Network type AC
Light source LED
Light source colour Multicolor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.600 cm
Package 1 Weight 10.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months