Schneider-Electric
 
MTN391619 picture- web-product-data-sheet
MTN391619
Blanking cover, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance
System M
M-Plan glass
M-Plan
M-Arc
M-Smart
M-Star
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Polar white (RAL 9010)
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface finish Glossy
Material Polycarbonate
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 7.600 cm
Package 2 Length 12.400 cm
Package 2 Weight 194.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 19.500 cm
Package 3 Width 30.700 cm
Package 3 Length 40.200 cm
Package 3 Weight 5.054 kg
Offer Sustainability
Sustainable offer status Green Premium product
Cradle to Cradle
print Silver
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months