Schneider-Electric
 
MTN391644 picture- web-product-data-sheet
MTN391644
Blanking cover, white, glossy, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
M-Star
M-Plan
System M
M-Arc
M-Elegance
M-Smart
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint White (RAL 1013)
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface finish Glossy
Material Polycarbonate
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 33 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 194 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.784 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months