Schneider-Electric
 
MTN391860 picture- web-product-data-sheet
MTN391860
Blanking cover, aluminium, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Elegance
M-Plan
M-Star
System M
M-Arc
M-Plan glass
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Aluminium
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface treatment Varnished
Surface finish Matt
Material Polycarbonate
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.000 cm
Package 1 Length 7.200 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.300 cm
Package 2 Width 7.900 cm
Package 2 Length 12.600 cm
Package 2 Weight 196.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Minimum percentage of recycled plastic content 0
Contractual warranty
Warranty 18 months