Schneider-Electric
 
MTN391919 picture- web-product-data-sheet
MTN391919
Blanking cover, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Antique
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Polar white (RAL 9010)
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface finish Glossy
Material Polycarbonate
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.19 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months