Schneider-Electric
 
MTN391943 picture- web-product-data-sheet
MTN391943
Blanking cover, antique brass, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Antique
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Antique brass
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface treatment Metallic
Surface finish Matt
Material Brass
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.81 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months