Schneider-Electric
 
MTN391946 picture- web-product-data-sheet
MTN391946
Blanking cover, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Stainless steel
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface treatment Metallic
Surface finish Glossy
Material Stainless steel
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 64 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months