Schneider-Electric
 
MTN391960 picture- web-product-data-sheet
MTN391960
Blanking cover, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Trancent
Artec
Product or component type Blind cover
Device presentation Cover plate with fixing frame
Colour tint Aluminium
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screws and clamp
Surface finish Glossy
Surface treatment Varnished
Material Polycarbonate
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 47 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months