Schneider-Electric
 
MTN3921- web-product-data-sheet
MTN3921-0000
LED lighting module for switches/push-buttons, 8-32 V, multicolour
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp attachment
Product destination Switch
Push-button
Complementary
[Ue] rated operational voltage 8...32 V
Network type AC
Light source LED
Light source colour Multicolor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.700 cm
Package 2 Width 31.000 cm
Package 2 Length 40.600 cm
Package 2 Weight 1.698 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months