Schneider-Electric
 
MTN3922- web-product-data-sheet
MTN3922-0000
LED light. mod. f. double switch/pbutton as indicator light, 8-32 V, multicolour
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp attachment
Product destination Double switch or button
Complementary
[Ue] rated operational voltage 8...32 V
Network type AC
Light source LED
Light source colour Multicolor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 2.2 cm
Package 1 Length 7.4 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months