Schneider-Electric
 
MTN3942- web-product-data-sheet
MTN3942-0000
LED light. mod. f. double switches/pbtns as locat.light, 100-230 V, multicolour
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Lamp attachment
Product destination Double switch or button
Complementary
[Ue] rated operational voltage 100...230 V
Network type AC
Light source LED
Light source colour Multicolor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 14.000 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months