Schneider-Electric
 
MTN395569 picture- web-product-data-sheet
MTN395569
Symbols, rectangular, neutral, clear
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Symbols
Colour Clear
Marking Neutral
Complementary
Range compatibility Merten
Main colour tint Clear
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.500 cm
Package 1 Length 4.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 400
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.620 kg
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 28.960 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months