Schneider-Electric
 
MTN395869 picture- web-product-data-sheet
MTN395869
Symbols, rectangular, bell, clear
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Symbols
Colour Clear
Marking Bell symbol
Complementary
Range compatibility Merten
Main colour tint Clear
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 3.200 cm
Package 1 Length 5.200 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.900 cm
Package 2 Width 8.400 cm
Package 2 Length 9.200 cm
Package 2 Weight 54.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 400
Package 3 Height 19.900 cm
Package 3 Width 31.000 cm
Package 3 Length 40.200 cm
Package 3 Weight 2.538 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months