Schneider-Electric
 
MTN397625 picture- web-product-data-sheet
MTN397625
Central plate for light signal insert, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Star
System M
M-Plan
M-Plan glass
M-Arc
M-Smart
M-Elegance
Product or component type Central plate
Material Polycarbonate brilliant
IP degree of protection IP20
Complementary
Wiring device mounting Flush
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.2 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 60 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months