Schneider-Electric
 
MTN4010- web-product-data-sheet
MTN4010-3500
Cover frame, Merten M-Creativ, 1 gang, transparent
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Creativ
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Transparent
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9 cm
Package 2 Width 9 cm
Package 2 Length 9 cm
Package 2 Weight 66 g
Unit Type of Package 3 CAR
Number of Units in Package 3 176
Package 3 Height 19 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.213 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations