Schneider-Electric
 
MTN4010- web-product-data-sheet
MTN4010-6503
Cover frame, Merten D-Life, 1 gang, onyx black
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour tint Onyx black
Surface finish Matt
Material Glass
IP degree of protection IP20
Height 90 mm
Width 90 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 9.600 cm
Package 1 Length 12.600 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 80
Package 2 Height 32.600 cm
Package 2 Width 38.000 cm
Package 2 Length 40.700 cm
Package 2 Weight 8.152 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations