Schneider-Electric
 
MTN4020- web-product-data-sheet
MTN4020-3215
Cover frame, Merten M-Elegance glass, 2 gangs, mahogany brown
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Elegance glass
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour Mahogany brown
Surface finish Brilliant
Surface treatment Transparent
Material Glass
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.5 cm
Package 1 Length 16.9 cm
Package 1 Weight 162.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 45
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months