Schneider-Electric
 
MTN4020- web-product-data-sheet
MTN4020-6533
Cover frame, Merten D-Life, 2 gangs, sahara
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour tint Sahara
Surface finish Matt
Surface treatment Varnished
Material ABS (acrylonitrile butadiene-styrene)
IP degree of protection IP20
Height 84 mm
Width 161.4 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.700 cm
Package 1 Length 16.300 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.800 cm
Package 2 Width 9.200 cm
Package 2 Length 16.800 cm
Package 2 Weight 76.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 20.500 cm
Package 3 Width 30.300 cm
Package 3 Length 41.500 cm
Package 3 Weight 4.066 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations