Schneider-Electric
 
MTN4020- web-product-data-sheet
MTN4020-6552
Cover frame, Merten D-Life, 2 gangs, mocca
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour tint Mocca
Surface finish Metallic
Surface treatment Varnished
Material Zamak
IP degree of protection IP20
Height 90 mm
Width 163 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 9.800 cm
Package 1 Length 24.600 cm
Package 1 Weight 166.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 58
Package 2 Height 30.700 cm
Package 2 Width 34.100 cm
Package 2 Length 41.100 cm
Package 2 Weight 10.228 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations