Schneider-Electric
 
MTN4030- web-product-data-sheet
MTN4030-6520
Cover frame, Merten D-Life, 3 gangs, crystal white
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour tint Crystal white
Surface finish Matt
Material Glass
IP degree of protection IP20
Height 90 mm
Width 234 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 9.900 cm
Package 1 Length 24.900 cm
Package 1 Weight 136.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 58
Package 2 Height 30.800 cm
Package 2 Width 34.800 cm
Package 2 Length 42.900 cm
Package 2 Weight 8.352 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations