Schneider-Electric
 
MTN4030- web-product-data-sheet
MTN4030-6533
Cover frame, Merten D-Life, 3 gangs, sahara
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour tint Sahara
Surface finish Matt
Surface treatment Varnished
Material ABS (acrylonitrile butadiene-styrene)
IP degree of protection IP20
Height 84 mm
Width 233.1 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 8.500 cm
Package 1 Length 23.400 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.900 cm
Package 2 Width 9.200 cm
Package 2 Length 23.900 cm
Package 2 Weight 106.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 20.000 cm
Package 3 Width 30.600 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.720 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations