Schneider-Electric
 
MTN4040- web-product-data-sheet
MTN4040-3260
Cover frame, Merten M-Elegance glass, 4 gangs, diamond silver
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Elegance glass
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour Diamond silver
Surface finish Brilliant
Surface treatment Transparent
Material Glass
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 9.600 cm
Package 1 Length 31.400 cm
Package 1 Weight 294.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 22
Package 2 Height 21.200 cm
Package 2 Width 32.400 cm
Package 2 Length 41.200 cm
Package 2 Weight 6.862 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months