Schneider-Electric
 
MTN4040- web-product-data-sheet
MTN4040-6534
Cover frame, Merten D-Life, 4 gangs, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour tint Anthracite
Surface finish Matt
Surface treatment Varnished
Material Thermoplastic
IP degree of protection IP20
Height 90 mm
Width 306 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 8.500 cm
Package 1 Length 30.300 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.700 cm
Package 2 Width 9.200 cm
Package 2 Length 31.000 cm
Package 2 Weight 128.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 44
Package 3 Height 22.700 cm
Package 3 Width 31.000 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.206 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations