Schneider-Electric
 
MTN4040- web-product-data-sheet
MTN4040-6551
Cover frame, Merten D-Life, 4 gangs, champagne
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour tint Champagne
Surface finish Metallic
Surface treatment Varnished
Material Zamak
IP degree of protection IP20
Height 90 mm
Width 306 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 9.900 cm
Package 1 Length 38.400 cm
Package 1 Weight 270.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 30.700 cm
Package 2 Width 33.800 cm
Package 2 Length 40.900 cm
Package 2 Weight 8.522 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations