Schneider-Electric
 
MTN404219 picture- web-product-data-sheet
MTN404219
Cover frame, Merten M-Elegance glass, 2 gangs, brilliant white
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance glass
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour tint Brilliant white
Surface finish Glossy
Surface treatment Transparent
Material Glass
IP degree of protection IP20
Height 90 mm
Width 163 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 9.600 cm
Package 1 Length 16.700 cm
Package 1 Weight 166.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 45
Package 2 Height 19.800 cm
Package 2 Width 30.600 cm
Package 2 Length 40.500 cm
Package 2 Weight 7848.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months