Schneider-Electric
 
MTN4050- web-product-data-sheet
MTN4050-3500
Cover frame, Merten M-Creativ, 5 gangs, transparent
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Creativ
Product or component type Cover frame
Complementary
Number of gangs 5 gangs
Colour Transparent
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 9.1 cm
Package 1 Length 37.6 cm
Package 1 Weight 126.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 38
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.788 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope