This Application will be decommissioned as of January 7th 2025

MTN4050-6536 |
Schneider-Electric
 
MTN4050- web-product-data-sheet
MTN4050-6536
Cover frame, Merten D-Life, 5 gangs, stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product or component type Cover frame
Complementary
Number of gangs 5 gangs
Colour tint Stainless steel
Surface finish Matt
Surface treatment Varnished
Material Thermoplastic
IP degree of protection IP20
Height 90 mm
Width 378 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 9.700 cm
Package 1 Length 38.500 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 22
Package 2 Height 20.900 cm
Package 2 Width 30.700 cm
Package 2 Length 40.800 cm
Package 2 Weight 2.526 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No