Schneider-Electric
 
MTN4051- web-product-data-sheet
MTN4051-3470
Cover frame, Merten M-Elegance wood, 1 gang, beech
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance wood
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour tint Beech
Surface finish Matt
Material Wood
IP degree of protection IP20
Height 90 mm
Width 90 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.7 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.73 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations