This Application will be decommissioned as of January 7th 2025

MTN4052-3470 |
Schneider-Electric
 
MTN4052- web-product-data-sheet
MTN4052-3470
Cover frame, Merten M-Elegance wood, 2 gangs, beech
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance wood
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour tint Beech
Surface finish Matt
Material Wood
IP degree of protection IP20
Height 90 mm
Width 163 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.5 cm
Package 1 Length 16.9 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 45
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.96 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations