Schneider-Electric
 
MTN4052- web-product-data-sheet
MTN4052-3472
Cover frame, Merten M-Elegance wood, 2 gangs, cherry wood
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Elegance wood
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour tint Cherry wood
Surface finish Matt
Material Wood
IP degree of protection IP20
Height 90 mm
Width 163 mm
Depth 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 9.500 cm
Package 1 Length 17.200 cm
Package 1 Weight 84.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 45
Package 2 Height 20.700 cm
Package 2 Width 30.900 cm
Package 2 Length 40.700 cm
Package 2 Weight 4.092 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations