Schneider-Electric
 
MTN4075- web-product-data-sheet
MTN4075-6034
Blanking cover, anthracite, System Design
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name System Design
Product or component type Blind cover
Device presentation Cover plate
Colour tint Anthracite (RAL 7024)
Additional information With ring support
Complementary
Device mounting Flush
Fixing mode By screw
Surface treatment Varnished
Surface finish Matt
Height 71 mm
Width 71 mm
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.300 cm
Package 2 Width 30.700 cm
Package 2 Length 40.100 cm
Package 2 Weight 4.784 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations