Schneider-Electric
 
MTN4080- web-product-data-sheet
MTN4080-6033
Adapter to integrate articles from system M to system Des., sahara, Sys. Des.
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Sahara
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 11 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.7 cm
Package 2 Width 8.4 cm
Package 2 Length 8.5 cm
Package 2 Weight 75 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.41 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins