Schneider-Electric
 
MTN4080- web-product-data-sheet
MTN4080-6034
Adapter to integrate articles from system M to system Des., anthracite, Sys.Des.
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Anthracite
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 7.100 cm
Package 1 Length 7.300 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.800 cm
Package 2 Width 8.500 cm
Package 2 Length 9.200 cm
Package 2 Weight 74.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 19.800 cm
Package 3 Width 30.700 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.362 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes