Schneider-Electric
 
MTN4080- web-product-data-sheet
MTN4080-6035
Adapter to integrate articles from system M to system Des., lotus wht, Sys.Des.
Schneider Electric
Characteristics
Main
Range of product Merten System Design
Product or component type Adapter ring
Complementary
Aesthetic name System Design
Range compatibility Merten System M
Fixing mode Plug-in
Colour tint Lotus white (RAL 9003)
Material Thermoplastic
Surface finish Glossy
Width 71 mm
Height 71 mm
Depth 15 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.600 cm
Package 2 Width 8.900 cm
Package 2 Length 12.500 cm
Package 2 Weight 146.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 30.300 cm
Package 3 Width 33.800 cm
Package 3 Length 41.000 cm
Package 3 Weight 3.928 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes